(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Manifold For 7V Series Solenoid Valve

Manifold For 7V Series Solenoid Valve
  • Sale
  • Until 31/03/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      84,285VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative images. Refer to the catalog for details.

Product Description

[Features]
· Using an individual wiring manifold is space saving and can reduce the number of accessories that need to be purchased.
· Capable of unified primary air intake and exhaust, making it easy to locate the cause of faults due to the wiring.
· The number of valve stations can be freely adjusted.

 
Part Number
7V0500M2F
7V0500M3F
7V0500M4FSALE
7V0500M6F
7V0500M8F
7V0500M9FSALE
7V100M2F
7V100M3FSALE
7V100M4F
7V100M5F
7V200M2F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable series Number of valve stations

91,393 VND

1 Piece(s) 17 Day(s) or more 0500 Series2

119,826 VND

1 Piece(s) 9 Day(s) or more 0500 Series3

239,480 VND

150,872 VND

1 Piece(s) Same day 0500 Series4

170,600 VND

1 Piece(s) 17 Day(s) or more 0500 Series6

261,180 VND

1 Piece(s) 17 Day(s) or more 0500 Series8

241,345 VND

154,461 VND

1 Piece(s) Same day 0500 Series9

84,285 VND

1 Piece(s) Same day 100 Series2

132,824 VND

124,855 VND

1 Piece(s) Same day 100 Series3

245,403 VND

1 Piece(s) 6 Day(s) or more 100 Series4

162,476 VND

1 Piece(s) 6 Day(s) or more 100 Series5

205,561 VND

1 Piece(s) 6 Day(s) or more 200 Series2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Base For Manifold Port thread type PT