(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Opening And Closing Component For Pipe Frames, JB-167

Opening And Closing Component For Pipe Frames, JB-167
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      438,134VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Lock fittings used for opening and closing. Screw-rigid bracket holder.

Part Number
JB-167
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

438,134 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Screw fixture type Type Accessory Applicable Pipe Dia.(φ),(Squre) 27.5
Accessory Type Bracket Holder Operating Environment Standard Accessory Material Steel
Accessory Surface Treatment Trivalent chromate Specifications Locking hardware for opening and closing Accessory Includes M6 × 10 bolt

Please check the type/dimensions/specifications of the part JB-167 in the Opening And Closing Component For Pipe Frames, JB-167 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JB-167 trong chuỗi Opening And Closing Component For Pipe Frames, JB-167.