(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Single Item / Component Parts Of Metal Joint For Pipe Frames, NS-9 Series (NS-9N)

Single Item / Component Parts Of Metal Joint For Pipe Frames, NS-9 Series (NS-9N)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      62,843VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • The product in the image is representative only.

Product Description

A flexible metal joint that can be easily assembled or disassembled. Fastened using nuts and bolts.
[Features]
· Includes a cross recessed head that enables you to check positioning markings
· Supports rivet fastening to pipes and joints
· Includes notches for quickly and easily checking the positioning for pipe insertion

Part Number
NS-9N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSurface Treatment

67,589 VND

1 Piece(s) 9 Day(s) or more Nickel Plating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Screw fixture type Type Metal Joint Joint Type Single Unit
Material Steel Applicable Pipe Dia.(φ),(Squre) 27.5 Operating Environment Standard
Accessory Tapped thread