(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Buffer Castor 96 Series

Buffer Castor 96 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      845,092VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·5 stage buffer equipment of uniform and multistage form designed (patent)
·Convenient adjustment of SPRING amount according to the weight
·Double RACE WAY structure of standard bearing with strong durability
· Turning part THRUST bearing is used to minimize noise
·Integrated FRAME with graceful exterior
·Integrated LEG to improve durability
·Hyundai, Kia Motors, Chevrolet, Ssangyong, Renault Samsung registered product

 
Part Number
9650R-A2-PC-BEG
9650R-A2-PC-RED
9650S-A2-PC-BEG
9650S-A2-PC-RED
9650S-A2-PC-TB-BEG
9650S-A2-PC-TB-RED
9660R A1 PC-BEG
9660R-A2-PC-BEG
9660R-A2-PC-RED
9660S A1 PC-BEG
9660S-A2-PC-BEG
9660S-A2-PC-RED
9660S-A2-PC-TB-BEG
9660S-A2-PC-TB-RED
9680R A1 PC-BEG
9680R-A2-PC-BEG
9680R-A2-PC-RED
9680S A1 PC-BEG
9680S-A2-PC-BEG
9680S-A2-PC-RED
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLoad Range
(daN)
Specifications (")
(Ø)
Allowable Load
(kg)
Wheel Color Rotating/Fixed Overall Height
(mm)
Radius of Rotation
(mm)
Option Mounting Part Type Spring Quantity Overall Height with No Load
(mm)
Overall Height with Load
(mm)
Displacement
(mm)

845,092 VND

1 Piece(s) 6 Day(s) 220.01~320.00127250BeigeFixed187.5112Not IncludedFlat Plate Type (A2)2187.517413.5

845,092 VND

1 Piece(s) 6 Day(s) 220.01~320.00127250RedFixed187.5112Not IncludedFlat Plate Type (A2)2187.517413.5

902,800 VND

1 Piece(s) 6 Day(s) 220.01~320.00127250BeigeRotation187.5112Not IncludedFlat Plate Type (A2)2187.517413.5

902,800 VND

1 Piece(s) 6 Day(s) 220.01~320.00127250RedRotation187.5112Not IncludedFlat Plate Type (A2)2187.517413.5

1,029,493 VND

1 Piece(s) 6 Day(s) 220.01~320.00127250BeigeRotation187.5112Top Lock ArborFlat Plate Type (A2)2187.517413.5

1,029,493 VND

1 Piece(s) 6 Day(s) 220.01~320.00127250RedRotation187.5112Top Lock ArborFlat Plate Type (A2)2187.517413.5

960,505 VND

1 Piece(s) 6 Day(s) 320.01~485.00152350BeigeFixed200126Not IncludedFlat Plate Type (A1)2200186.513.5

960,505 VND

1 Piece(s) 6 Day(s) 320.01~485.00152350BeigeFixed200126Not IncludedFlat Plate Type (A2)2200186.513.5

960,505 VND

1 Piece(s) 6 Day(s) 320.01~485.00152350RedFixed200126Not IncludedFlat Plate Type (A2)2200186.513.5

1,018,213 VND

1 Piece(s) 6 Day(s) 320.01~485.00152350BeigeRotation200126Not IncludedFlat Plate Type (A1)2200186.513.5

1,018,213 VND

1 Piece(s) 6 Day(s) 320.01~485.00152350BeigeRotation200126Not IncludedFlat Plate Type (A2)2200186.513.5

1,018,213 VND

1 Piece(s) 6 Day(s) 320.01~485.00152350RedRotation200126Not IncludedFlat Plate Type (A2)2200186.513.5

1,144,908 VND

1 Piece(s) 6 Day(s) 320.01~485.00152350BeigeRotation200126Top Lock ArborFlat Plate Type (A2)2200186.513.5

1,144,908 VND

1 Piece(s) 6 Day(s) 320.01~485.00152350RedRotation200126Top Lock ArborFlat Plate Type (A2)2200186.513.5

1,049,453 VND

1 Piece(s) 6 Day(s) 320.01~485.00203450BeigeFixed252164Not IncludedFlat Plate Type (A1)3252234.517.5

1,049,453 VND

1 Piece(s) 6 Day(s) 320.01~485.00203450BeigeFixed252164Not IncludedFlat Plate Type (A2)3252234.517.5

1,049,453 VND

1 Piece(s) 6 Day(s) 320.01~485.00203450RedFixed252164Not IncludedFlat Plate Type (A2)3252234.517.5

1,108,895 VND

1 Piece(s) 6 Day(s) 320.01~485.00203450BeigeRotation252164Not IncludedFlat Plate Type (A1)3252234.517.5

1,108,895 VND

1 Piece(s) 6 Day(s) 320.01~485.00203450BeigeRotation252164Not IncludedFlat Plate Type (A2)3252234.517.5

1,108,895 VND

1 Piece(s) 6 Day(s) 320.01~485.00203450RedRotation252164Not IncludedFlat Plate Type (A2)3252234.517.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Buffer link Thickness(mm) 43 Wheel Material Polyurethane / Cast Iron
Bearing Type Ball