(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·Utility Model Registration, Registration of Design.
·SPRING Exchange Method by Purpose of Use (Optional Specification)
·Heat-treated Double RACE WAY Structure
·Grease Inlet(Nipple) mounted
·Integrated YOKE to Durability Strength
·Unique WHEEL BRAKE (Optional Specifications)
·Hyundai Motor, KIA Motors Registered product
·Renault Samsung, Chevrolet, SsangYong Motor Registered Product
·Korea’s first One-room Type Product
Part Number |
---|
9450S-A1-PC-RED-YEL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Load Range (daN) | Specifications (") (Ø) | Allowable Load (kg) | Wheel Color | Rotating/Fixed | Thickness (mm) | Bearing Type | Overall Height (mm) | Radius of Rotation (mm) | Option | Spring Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
969,183 VND | 1 Piece(s) | 6 Day(s) | 220.01~320.00 | 125 | 250 | Red | Rotation | 48 | Ball (#6203) | 187.5 | 114 | Not Included | Yellow |
Loading...Tải…
Caster Type | Buffer link | Wheel Material | Polyurethane / Cast Iron | Mounting Part Type | Flat Plate Type (A1) |
---|
Please check the type/dimensions/specifications of the part 9450S-A1-PC-RED-YEL in the Buffer Castor 94 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 9450S-A1-PC-RED-YEL trong chuỗi Buffer Castor 94 Series.
Part Number |
---|
9450R-A1-PC-BEG-YEL |
9450R-A1-PC-RED-YEL |
9450S-A1-PC-BEG-YEL |
9460R-A1-PC-BEG-YEL |
9460R-A1-PC-RED-BLU |
9460R-A1-PC-RED-GRE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Load Range (daN) | Specifications (") (Ø) | Allowable Load (kg) | Wheel Color | Rotating/Fixed | Thickness (mm) | Bearing Type | Overall Height (mm) | Radius of Rotation (mm) | Option | Spring Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
905,835 VND | 1 Piece(s) | 6 Day(s) | 220.01~320.00 | 125 | 250 | Beige | Fixed | 48 | Ball (#6203) | 187.5 | 114 | Not Included | Yellow | ||
905,835 VND | 1 Piece(s) | 6 Day(s) | 220.01~320.00 | 125 | 250 | Red | Fixed | 48 | Ball (#6203) | 187.5 | 114 | Not Included | Yellow | ||
969,183 VND | 1 Piece(s) | 6 Day(s) | 220.01~320.00 | 125 | 250 | Beige | Rotation | 48 | Ball (#6203) | 187.5 | 114 | Not Included | Yellow | ||
969,183 VND | 1 Piece(s) | 6 Day(s) | 320.01~485.00 | 152 | 350 | Beige | Fixed | 48 | Ball (#6203) | 200 | 126 | Not Included | Yellow | ||
1,015,175 VND | 1 Piece(s) | 6 Day(s) | 320.01~485.00 | 152 | 350 | Red | Fixed | 48 | Ball (#6203) | 200 | 126 | Not Included | Blue | ||
1,045,983 VND | 1 Piece(s) | 6 Day(s) | 320.01~485.00 | 152 | 350 | Red | Fixed | 48 | Ball (#6203) | 200 | 126 | Not Included | Green |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy