(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·Double RACE WAY structure with Enhanced rotation force
·Beautiful Zinc and Plated Chrome with Excellent Corrosion Resistance
·Solid RACE WAY YOKE
Caster Type | Plate Type Unrestricted | Load Range(daN) | 35.01~80.00 | Specifications (")(Ø) | 76 |
---|---|---|---|---|---|
Load Category | Light load | Rotating/Fixed | Rotation | Thickness(mm) | 32 |
Bearing Type | Ball | Option | Thread Guard |
Please check the type/dimensions/specifications of the part 1230S-A2-PB-TG in the Multi-Purpose Castor 12 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 1230S-A2-PB-TG trong chuỗi Multi-Purpose Castor 12 Series.
Part Number |
---|
1225S-A2-HBB-TG |
1225S-A3-HBB-TG |
1230S-A2-HBB-TG |
1230S-A3-HBB-TG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Allowable Load (kg) | Wheel Material | Overall Height (mm) | Radius of Rotation (mm) | Mounting Part Type |
---|---|---|---|---|---|---|---|---|---|
360,005 VND | 1 Piece(s) | 6 Day(s) | 70 | Hard Rubber | 82 | 61 | Flat Plate Type (A2) | ||
360,005 VND | 1 Piece(s) | 6 Day(s) | 70 | Hard Rubber | 82 | 61 | Rhombus-shape | ||
369,550 VND | 1 Piece(s) | 6 Day(s) | 75 | Hard Rubber | 96 | 67 | Flat Plate Type (A2) | ||
369,550 VND | 1 Piece(s) | 6 Day(s) | 75 | Hard Rubber | 96 | 67 | Rhombus-shape |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy