(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
For food Manufacturing Process, Pencil Cylinder SCPD3-FP1 Series

For food Manufacturing Process, Pencil Cylinder SCPD3-FP1 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It supports food manufacturing.
Food-grade lubricant (NSF H1) is used for the flow path and sliding parts.
This is ultra-compact and the most lightweight series with the smallest bore (ø6 to ø16) among general cylinders.

Part Number
SCPD3-DL-[00,​CB,​FA,​LS]-[6,​10,​16]-[5-120/1]-FP1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

-

1 Piece(s) 25 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Double rod Main Body Shape Standard
End Locking No (Standard) Valves No With or Without Switch Yes
Cushion Rubber cushion