(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Caution]
·The Photograph may be different from the real object. Please Refer to the Drawings for Details.
Load Capacity (Range Selectable)(N) | 5~30 | Table Material | Aluminum | Table Surface Treatment | Black Anodizing Treatment |
---|---|---|---|---|---|
Travel Guide | Cross Roller | Table Size (Length) L(mm) | 60 | Table Size (Width) W(mm) | 60 |
Load Capacity(N) | 30 |
Please check the type/dimensions/specifications of the part ICXYZ-60C in the XYZ Axis Manual Stage Cross Roller 60 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ICXYZ-60C trong chuỗi XYZ Axis Manual Stage Cross Roller 60.
Part Number |
---|
ICXYZ-60L |
ICXYZ-60R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Micrometer Location |
---|---|---|---|---|---|
9,814,095 VND | 1 Piece(s) | 8 Day(s) | Left | ||
9,814,095 VND | 1 Piece(s) | 8 Day(s) | Right |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy