(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Easy temperature control and installation
• Thermal control and thermal protection inside control panel and electronic control panel
• Effective in the line where the air cleaning system for compressed air is installed.
• Notice: Install in standard knockout, supply compressed air first, then connect power.
• Air Cooling, Cabinet Cooler, Chamber Cooling, Panel Cooling
Part Number |
---|
SMVCMT30308M |
SMVCMT30310M |
SMVCMT30315M |
SMVCMT30325M |
SMVCMT30335M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cooling Capacity (Kcal/h) | Air Consumption SCFM |
---|---|---|---|---|---|---|
33,680,673 VND | 1 Piece(s) | 7 Day(s) | 100 | 8 | ||
33,680,673 VND | 1 Piece(s) | 7 Day(s) | 150 | 10 | ||
33,680,673 VND | 1 Piece(s) | 7 Day(s) | 226 | 15 | ||
33,680,673 VND | 1 Piece(s) | 7 Day(s) | 504 | 25 | ||
33,680,673 VND | 1 Piece(s) | 7 Day(s) | 756 | 35 |
Loading...Tải…
Material | Stainless | Feature | Automatic Temperature Control Cooler +5μm Water Removal Filter + Duct Kit |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy