(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• ON/OFF Switch Control is immediately available during use
• No electricity, no active water are needed and it is easy to install
• SMVAFB-750M 100 mm to 1,400 mm can be manufactured
• Air Nozzles, Air Curtains, Air Curtains, Spray Nozzles, Spraying
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Length |
---|---|---|---|---|---|
33,007,010 VND | 1 Piece(s) | 24 Day(s) | 1000 | ||
5,052,164 VND | 1 Piece(s) | 24 Day(s) | 100 | ||
35,364,832 VND | 1 Piece(s) | 24 Day(s) | 1100 | ||
37,048,990 VND | 1 Piece(s) | 24 Day(s) | 1150 | ||
38,732,836 VND | 1 Piece(s) | 24 Day(s) | 1200 | ||
39,002,427 VND | 1 Piece(s) | 24 Day(s) | 1250 | ||
39,170,686 VND | 1 Piece(s) | 24 Day(s) | 1300 | ||
5,220,423 VND | 1 Piece(s) | 24 Day(s) | 130 | ||
39,911,591 VND | 1 Piece(s) | 24 Day(s) | 1350 | ||
40,080,164 VND | 1 Piece(s) | 24 Day(s) | 1400 | ||
5,388,995 VND | 1 Piece(s) | 24 Day(s) | 150 | ||
5,557,255 VND | 1 Piece(s) | 24 Day(s) | 175 | ||
5,557,255 VND | 1 Piece(s) | 24 Day(s) | 180 | ||
5,658,273 VND | 1 Piece(s) | 24 Day(s) | 200 | ||
5,725,827 VND | 1 Piece(s) | 24 Day(s) | 225 | ||
5,826,845 VND | 1 Piece(s) | 24 Day(s) | 250 | ||
5,894,086 VND | 1 Piece(s) | 24 Day(s) | 275 | ||
6,062,659 VND | 1 Piece(s) | 24 Day(s) | 300 | ||
6,230,918 VND | 1 Piece(s) | 24 Day(s) | 325 | ||
6,399,490 VND | 1 Piece(s) | 24 Day(s) | 350 | ||
6,736,010 VND | 1 Piece(s) | 24 Day(s) | 375 | ||
10,104,327 VND | 1 Piece(s) | 24 Day(s) | 400 | ||
11,114,510 VND | 1 Piece(s) | 24 Day(s) | 425 | ||
12,798,668 VND | 1 Piece(s) | 24 Day(s) | 450 | ||
13,135,500 VND | 1 Piece(s) | 24 Day(s) | 475 | ||
14,482,827 VND | 1 Piece(s) | 24 Day(s) | 500 | ||
15,156,490 VND | 1 Piece(s) | 24 Day(s) | 525 | ||
16,166,673 VND | 1 Piece(s) | 24 Day(s) | 550 | ||
16,840,336 VND | 1 Piece(s) | 24 Day(s) | 575 | ||
17,850,832 VND | 1 Piece(s) | 24 Day(s) | 600 | ||
19,198,159 VND | 1 Piece(s) | 24 Day(s) | 625 | ||
20,208,341 VND | 1 Piece(s) | 24 Day(s) | 650 | ||
21,218,836 VND | 1 Piece(s) | 24 Day(s) | 675 | ||
21,892,500 VND | 1 Piece(s) | 24 Day(s) | 700 | ||
22,902,995 VND | 1 Piece(s) | 24 Day(s) | 725 | ||
23,576,659 VND | 1 Piece(s) | 24 Day(s) | 750 | ||
24,586,841 VND | 1 Piece(s) | 24 Day(s) | 775 | ||
25,597,336 VND | 1 Piece(s) | 24 Day(s) | 800 | ||
26,271,000 VND | 1 Piece(s) | 24 Day(s) | 825 | ||
26,944,664 VND | 1 Piece(s) | 24 Day(s) | 850 | ||
27,955,159 VND | 1 Piece(s) | 24 Day(s) | 875 | ||
28,965,341 VND | 1 Piece(s) | 24 Day(s) | 900 | ||
30,312,668 VND | 1 Piece(s) | 24 Day(s) | 925 | ||
31,323,164 VND | 1 Piece(s) | 24 Day(s) | 950 | ||
31,996,827 VND | 1 Piece(s) | 24 Day(s) | 975 |
Part Number |
---|
Loading...Tải…
Air Consumption SCFM | 20 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy