(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Helical Gear m3 Blue (Polyacetal)

Helical Gear m3 Blue (Polyacetal)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      505,323VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Ideal for preventing contamination in food/packaging equipment, as the blue color of the POM stands out against food ingredients.

Part Number
H3BP10L-B
H3BP10R-B
H3BP13L-B
H3BP13R-B
H3BP15L-B
H3BP15R-B
H3BP20L-B
H3BP20R-B
H3BP26L-B
H3BP26R-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Teeth
(Teeth)
Twisting Direction Shaft Bore Dia., Shaft Dia.

505,323 VND

1 Piece(s) 7 Day(s) or more 1010Leftø12

505,323 VND

1 Piece(s) 7 Day(s) or more 1010Rightø12

683,471 VND

1 Piece(s) 7 Day(s) or more 1013Leftø15

683,471 VND

1 Piece(s) 7 Day(s) or more 1013Rightø15

825,818 VND

1 Piece(s) 7 Day(s) or more 1015Leftø15

825,818 VND

1 Piece(s) 7 Day(s) or more 1015Rightø15

1,207,893 VND

1 Piece(s) 7 Day(s) or more 1020Leftø15

1,207,893 VND

1 Piece(s) 7 Day(s) or more 1020Rightø15

1,787,533 VND

1 Piece(s) 7 Day(s) or more 1026Leftø18

1,787,533 VND

1 Piece(s) 7 Day(s) or more 1026Rightø18

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Module 3 Material(mm) Resin Heat Treatment(φ) No
Ground Tooth No Surface Treatment No Shaft Bore Config. Round hole
Tooth Width(mm) 25