(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Oil Resistant Limit Switch [D4ER-□N]

Oil Resistant Limit Switch [D4ER-□N]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,463,746VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The oil resistance of D4E-N has been further improved

[Features]
· It uses HNBR/fluororubber with excellent oil resistance and prevents ingress of cutting fluid from moving parts
· Equipped with a fluorine resin cable that's resistant to cutting fluid
· A lineup of easily wired connector types (Smart Click Connector)
· The microload type can be used for electronic circuit control using gold clad contacts
· EN (TÜV) Standards Acquired
· The mounting pitch is the same as D4E
· Protection Degree IP67G (JIS C 0920 Annex 1)

Part Number
D4ER-1A21N
D4ER-1A21N-DTK1EJ
D4ER-1A22N
D4ER-1A22N-DTK1EJ
D4ER-1B21N
D4ER-1B22N-DTK1EJ
D4ER-1D21N
D4ER-1D22N-DTK1EJ
D4ER-1G21N
D4ER-1G21N-DTK1EJ
D4ER-1G22N
D4ER-1G22N-DTK1EJ
D4ER-2A21N
D4ER-2A21N-DTK1EJ
D4ER-2A22N
D4ER-2A22N-DTK1EJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Plunger Shape Type Roller Lever Shape Type Force Required for Push Side O.F.
(N)
Rated Conductance Current
(A)
Specification of Terminal Cord / cable pull-out direction (method)

1,464,621 VND

1 Piece(s) 11 Day(s) Plunger Type[Roller Plungers] Roller Type-11.771Cord Pullout MethodRight Side

1,924,463 VND

1 Piece(s) 36 Day(s) or more Plunger Type[Roller Plungers] Roller Type-11.771Pre-wire Connector TypeRight Side

1,464,621 VND

1 Piece(s) 36 Day(s) or more Plunger Type[Roller Plungers] Roller Type-11.771Cord Pullout MethodLeft Side

1,924,463 VND

1 Piece(s) 36 Day(s) or more Plunger Type[Roller Plungers] Roller Type-11.771Pre-wire Connector TypeLeft Side

1,464,621 VND

1 Piece(s) 36 Day(s) or more Plunger Type[Roller Plungers] Seal, Cross, Roller Plungers-11.771Cord Pullout MethodRight Side

1,924,463 VND

1 Piece(s) 36 Day(s) or more Plunger Type[Roller Plungers] Seal, Cross, Roller Plungers-11.771Pre-wire Connector TypeLeft Side

1,801,820 VND

1 Piece(s) 36 Day(s) or more Plunger Type[Roller Plungers] Top, Roller Plunger-11.771Cord Pullout MethodRight Side

2,261,665 VND

1 Piece(s) 36 Day(s) or more Plunger Type[Roller Plungers] Top, Roller Plunger-11.771Pre-wire Connector TypeLeft Side

1,463,746 VND

1 Piece(s) 36 Day(s) or more Roller Lever Type (rotation)-Standard3.921Cord Pullout MethodRight Side

1,923,698 VND

1 Piece(s) 36 Day(s) or more Roller Lever Type (rotation)-Standard3.921Pre-wire Connector TypeRight Side

1,463,746 VND

1 Piece(s) 36 Day(s) or more Roller Lever Type (rotation)-Standard3.921Cord Pullout MethodLeft Side

1,923,698 VND

1 Piece(s) 36 Day(s) or more Roller Lever Type (rotation)-Standard3.921Pre-wire Connector TypeLeft Side

1,569,875 VND

1 Piece(s) 36 Day(s) or more Plunger Type[Roller Plungers] Roller Type-11.770.1Cord Pullout MethodRight Side

2,029,718 VND

1 Piece(s) 36 Day(s) or more Plunger Type[Roller Plungers] Roller Type-11.770.1Pre-wire Connector TypeRight Side

1,569,875 VND

1 Piece(s) 8 Day(s) or more Plunger Type[Roller Plungers] Roller Type-11.770.1Cord Pullout MethodLeft Side

2,029,718 VND

1 Piece(s) 36 Day(s) or more Plunger Type[Roller Plungers] Roller Type-11.770.1Pre-wire Connector TypeLeft Side

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Size Standard Environment Oil Resistant Acquired Standards TUV
Protection Structure IP67 Contact Type Single Pole Double Throw Contact Material Gold alloy
Rated Operating Voltage(V) DC30V or Less