(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Suspended Airtight Container With Label Zone [CTB-LZ]

Stainless Steel Suspended Airtight Container With Label Zone [CTB-LZ]

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,634,543VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • *Ease of peeling depends on the material of the label or sticker.

Product Description

Stainless steel tank that can be made airtight with the simple use of clips and allows for simple peeling off of labels or stickers.
Includes a hanging handle convenient for carrying and pouring.

· Can affix container management labels or content identification stickers and remove them without any residue remaining.
· Since sticker pieces, adhesives, etc., do not remain on the container, it prevents mixing with foreign matter.
· The position or specifications of the label zone can be changed, and can also be mounted to create custom containers.

 
Part Number
CTB-LZ-24
CTB-LZ-27
CTB-LZ-30
CTB-LZ-33
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCapacity
(L)
I.D. D
(mm)
Container Height
(mm)
JAN code

4,634,543 VND

1 Piece(s) 11 Day(s) or more 10102402404589691010667

5,054,850 VND

1 Piece(s) 11 Day(s) or more 10152702704589691010674

5,471,171 VND

1 Piece(s) 11 Day(s) or more 10203003004589691010681

6,495,068 VND

1 Piece(s) 11 Day(s) or more 10253303304589691010698

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Open-Top Tanks Agitators None Gasket material Silicone rubber