(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Airtight Container With Label Zone (Band Type) [CTL-LZ]

Stainless Steel Airtight Container With Label Zone (Band Type) [CTL-LZ]

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,531,970VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • *Ease of peeling depends on the material of the label or sticker.

Product Description

Stainless steel tank that can be made airtight with the simple use of bands and allows for simple peeling off of labels or stickers.

· Can affix container management labels or content identification stickers and remove them without any residue remaining.
· Since sticker pieces, adhesives, etc., do not remain on the container, it prevents mixing with foreign matter.
· The position or specifications of the label zone can be changed, and can also be mounted to create custom containers.

 
Part Number
CTL-LZ-24
CTL-LZ-27
CTL-LZ-30
CTL-LZ-33
CTL-LZ-36
CTL-LZ-39
CTL-LZ-39H
CTL-LZ-43
CTL-LZ-43H
CTL-LZ-47
CTL-LZ-47H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCapacity
(L)
I.D. D
(mm)
Container Height
(mm)
JAN code

5,531,970 VND

1 Piece(s) 11 Day(s) or more 10102402404589691010513

5,939,325 VND

1 Piece(s) 11 Day(s) or more 10152702704589691010520

6,335,726 VND

1 Piece(s) 11 Day(s) or more 10203003004589691010537

7,630,541 VND

1 Piece(s) 11 Day(s) or more 10253303304589691010544

8,870,566 VND

1 Piece(s) 11 Day(s) or more 10363603604589691010551

9,814,781 VND

1 Piece(s) 11 Day(s) or more 10453873904589691010568

10,446,233 VND

1 Piece(s) 11 Day(s) or more 10503874804589691010575

11,383,463 VND

1 Piece(s) 11 Day(s) or more 10654304504589691010582

11,960,150 VND

1 Piece(s) 11 Day(s) or more 10704305204589691010599

13,732,025 VND

1 Piece(s) 11 Day(s) or more 10804704704589691010605

14,579,591 VND

1 Piece(s) 11 Day(s) or more 101004706004589691010612

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Open-Top Tanks Agitators None Gasket material Silicone rubber