(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel General-Purpose Container With Label Zone [ST-LZ]

Stainless Steel General-Purpose Container With Label Zone [ST-LZ]

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,228,158VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • *Ease of peeling depends on the material of the label or sticker.

Product Description

Stainless steel tank with a standard overhanging lid, allows for simple peeling off of labels or stickers.

· Can affix container management labels or content identification stickers and remove them without any residue remaining.
· Since sticker pieces, adhesives, etc., do not remain on the container, it prevents mixing with foreign matter.
· The position or specifications of the label zone can be changed, and can also be mounted to create custom containers.

 
Part Number
ST-LZ-24
ST-LZ-27
ST-LZ-30
ST-LZ-33
ST-LZ-36
ST-LZ-39H
ST-LZ-43
ST-LZ-43H
ST-LZ-47
ST-LZ-47H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCapacity
(L)
I.D. D
(mm)
Container Height
(mm)
JAN code

3,228,158 VND

1 Piece(s) 12 Day(s) or more 10102402404589691010292

3,683,321 VND

1 Piece(s) 11 Day(s) or more 10152702704589691010308

4,136,500 VND

1 Piece(s) 11 Day(s) or more 10203003004589691010315

4,766,968 VND

1 Piece(s) 11 Day(s) or more 10253303304589691010322

5,540,850 VND

1 Piece(s) 11 Day(s) or more 10363603604589691010339

6,956,163 VND

1 Piece(s) 11 Day(s) or more 10503874804589691010353

7,682,235 VND

1 Piece(s) 11 Day(s) or more 10654304504589691010360

8,258,921 VND

1 Piece(s) 11 Day(s) or more 10704305204589691010377

9,200,110 VND

1 Piece(s) 11 Day(s) or more 10804704704589691010384

10,139,315 VND

1 Piece(s) 11 Day(s) or more 101004706004589691010391

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Open-Top Tanks Agitators None