(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
This is standard price, please register to see the actual price
Holding Capability | Air Type | Holding Capacitor(kg) | 500 |
---|---|---|---|
Cylinder Size | ø32 x 75 (ST) | Air Port Size | PT 1/8 |
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Holding Capability | Air Type | Holding Capacitor(kg) | 500 |
---|---|---|---|
Cylinder Size | ø32 x 75 (ST) | Air Port Size | PT 1/8 |
This is standard price, please register to see the actual price
Holding Capability | Air Type | Holding Capacitor(kg) | 500 |
---|---|---|---|
Cylinder Size | ø32 x 75 (ST) | Air Port Size | PT 1/8 |
[Description]
· It is a Toggle Clamp that fixes a workpiece that generates a large force with even small force.
This is standard price, please register to see the actual price
Holding Capability | Air Type | Holding Capacitor(kg) | 500 |
---|---|---|---|
Cylinder Size | ø32 x 75 (ST) | Air Port Size | PT 1/8 |
This is standard price, please register to see the actual price
Holding Capability | Air Type | Holding Capacitor(kg) | 500 |
---|---|---|---|
Cylinder Size | ø32 x 75 (ST) | Air Port Size | PT 1/8 |
Part Number |
---|
KJF-AR-701 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
4,330,336 VND | 1 Piece(s) | 6 Day(s) |
Part Number |
---|
Holding Capability | Air Type | Holding Capacitor(kg) | 500 | Cylinder Size | ø32 x 75 (ST) |
---|---|---|---|---|---|
Air Port Size | PT 1/8 |
Please check the type/dimensions/specifications of the part KJF-AR-701 in the Pneumatic Toggle Clamp Weld Type - Cylinder 32x75 (ST) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KJF-AR-701 trong chuỗi Pneumatic Toggle Clamp Weld Type - Cylinder 32x75 (ST).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy