(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Holding Capability | Air Type | Arm Angle(º) | 103.3 |
---|---|---|---|
Holding Capacitor(kg) | 50 | Spindle Adjustment Distance(mm) | 20 |
Cylinder Size | ø20 x 25 (ST) | Air Port Size | PT 1/8 |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Holding Capability | Air Type | Arm Angle(º) | 103.3 |
---|---|---|---|
Holding Capacitor(kg) | 50 | Spindle Adjustment Distance(mm) | 20 |
Cylinder Size | ø20 x 25 (ST) | Air Port Size | PT 1/8 |
Loading...Tải…
Holding Capability | Air Type | Arm Angle(º) | 103.3 |
---|---|---|---|
Holding Capacitor(kg) | 50 | Spindle Adjustment Distance(mm) | 20 |
Cylinder Size | ø20 x 25 (ST) | Air Port Size | PT 1/8 |
[Description]
· It is a Toggle Clamp that fixes a workpiece that generates a large force with even small force.
Loading...Tải…
Holding Capability | Air Type | Arm Angle(º) | 103.3 |
---|---|---|---|
Holding Capacitor(kg) | 50 | Spindle Adjustment Distance(mm) | 20 |
Cylinder Size | ø20 x 25 (ST) | Air Port Size | PT 1/8 |
Loading...Tải…
Holding Capability | Air Type | Arm Angle(º) | 103.3 |
---|---|---|---|
Holding Capacitor(kg) | 50 | Spindle Adjustment Distance(mm) | 20 |
Cylinder Size | ø20 x 25 (ST) | Air Port Size | PT 1/8 |
Part Number |
---|
KJF-AR-1051 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
2,640,548 VND | 1 Piece(s) | 6 Day(s) |
Part Number |
---|
Holding Capability | Air Type | Arm Angle(º) | 103.3 | Holding Capacitor(kg) | 50 |
---|---|---|---|---|---|
Spindle Adjustment Distance(mm) | 20 | Cylinder Size | ø20 x 25 (ST) | Air Port Size | PT 1/8 |
Please check the type/dimensions/specifications of the part KJF-AR-1051 in the Pneumatic Toggle Clamp Vertical Type - Cylinder 20x25(ST) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KJF-AR-1051 trong chuỗi Pneumatic Toggle Clamp Vertical Type - Cylinder 20x25(ST).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy