(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Advantages of Axial Bearing: By reducing surface friction, the clamping force of double the same size lever.
Protect workpiece by securing locating face.
It can be lightly fixed because of the high initial clamping force of the balots and screws.<
•Related Keywords: HALDER, lever
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Lever Color | l1 (mm) | d1 (mm) | d2 (mm) | d3 (mm) |
---|---|---|---|---|---|---|---|---|---|
1,615,149 VND | 1 Piece(s) | 14 Day(s) | Orange | 20 | 18 | M 6 | 24 | ||
1,615,149 VND | 1 Piece(s) | 14 Day(s) | Black | 20 | 18 | M 6 | 24 | ||
1,615,289 VND | 1 Piece(s) | 14 Day(s) | Orange | 27 | 18 | M 6 | 24 | ||
1,615,289 VND | 1 Piece(s) | 14 Day(s) | Black | 27 | 18 | M 6 | 24 | ||
1,632,210 VND | 1 Piece(s) | 14 Day(s) | Orange | 21 | 22 | 8 | 25 | ||
1,632,210 VND | 1 Piece(s) | 14 Day(s) | Black | 21 | 22 | 8 | 25 | ||
1,656,474 VND | 1 Piece(s) | 14 Day(s) | Orange | 36 | 22 | 8 | 25 | ||
1,656,474 VND | 1 Piece(s) | 6 Day(s) | Black | 36 | 22 | 8 | 25 | ||
1,778,855 VND | 1 Piece(s) | 14 Day(s) | Orange | 29 | 25 | M10 | 30 | ||
1,778,855 VND | 1 Piece(s) | 14 Day(s) | Black | 29 | 25 | M10 | 30 | ||
1,808,015 VND | 1 Piece(s) | 14 Day(s) | Orange | 47 | 25 | M10 | 30 | ||
1,808,015 VND | 1 Piece(s) | 14 Day(s) | Black | 47 | 25 | M10 | 30 | ||
2,102,416 VND | 1 Piece(s) | 14 Day(s) | Orange | 34 | 30 | M12 | 35 | ||
2,102,416 VND | 1 Piece(s) | 14 Day(s) | Black | 34 | 30 | M12 | 35 | ||
2,169,045 VND | 1 Piece(s) | 14 Day(s) | Orange | 50 | 30 | M12 | 35 | ||
2,169,045 VND | 1 Piece(s) | 14 Day(s) | Black | 50 | 30 | M12 | 35 | ||
2,169,879 VND | 1 Piece(s) | 14 Day(s) | Orange | 57 | 30 | M12 | 35 | ||
2,169,879 VND | 1 Piece(s) | 14 Day(s) | Black | 57 | 30 | M12 | 35 | ||
2,282,519 VND | 1 Piece(s) | 14 Day(s) | Orange | 65 | 30 | M12 | 35 | ||
2,282,519 VND | 1 Piece(s) | 14 Day(s) | Black | 65 | 30 | M12 | 35 | ||
2,618,030 VND | 1 Piece(s) | 14 Day(s) | Orange | 85 | 30 | M12 | 35 | ||
2,618,030 VND | 1 Piece(s) | 14 Day(s) | Black | 85 | 30 | M12 | 35 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy