(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Seam polishing, blast.
Hub processing.
•Related Keywords: HALDER, lever
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | l (mm) | d1 (mm) | d2 (mm) | Category |
---|---|---|---|---|---|---|---|---|
1,884,046 VND | 1 Piece(s) | 14 Day(s) | 63 | 10.5 | 20 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
2,030,968 VND | 1 Piece(s) | 14 Day(s) | 80 | 10.5 | 24 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
2,030,829 VND | 1 Piece(s) | 14 Day(s) | 80 | 12.6 | 24 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
2,214,048 VND | 1 Piece(s) | 14 Day(s) | 100 | 12.6 | 28 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
2,211,406 VND | 1 Piece(s) | 14 Day(s) | 100 | 14.7 | 28 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
2,649,305 VND | 1 Piece(s) | 14 Day(s) | 125 | 14.7 | 34 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
2,649,305 VND | 1 Piece(s) | 14 Day(s) | 125 | 17.9 | 34 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
3,176,602 VND | 1 Piece(s) | 14 Day(s) | 160 | 17.9 | 38 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
3,176,602 VND | 1 Piece(s) | 14 Day(s) | 160 | 20 | 38 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
4,594,610 VND | 1 Piece(s) | 14 Day(s) | 200 | 20 | 44 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
4,594,610 VND | 1 Piece(s) | 14 Day(s) | 200 | 23.1 | 44 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
5,810,270 VND | 1 Piece(s) | 14 Day(s) | 250 | 23.1 | 48 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
5,810,270 VND | 1 Piece(s) | 14 Day(s) | 250 | 25.3 | 48 | Spinning Ball Handle EH 24460., DIN 98, D Type | ||
1,510,066 VND | 1 Piece(s) | 14 Day(s) | 63 | 10.5 | 20 | Fixed Handle EH 24450., DIN 39 F Type | ||
1,660,649 VND | 1 Piece(s) | 14 Day(s) | 80 | 10.5 | 24 | Fixed Handle EH 24450., DIN 39 F Type | ||
1,660,093 VND | 1 Piece(s) | 14 Day(s) | 80 | 12.6 | 24 | Fixed Handle EH 24450., DIN 39 F Type | ||
1,861,275 VND | 1 Piece(s) | 14 Day(s) | 100 | 12.6 | 28 | Fixed Handle EH 24450., DIN 39 F Type | ||
1,861,831 VND | 1 Piece(s) | 14 Day(s) | 100 | 14.7 | 28 | Fixed Handle EH 24450., DIN 39 F Type | ||
2,314,323 VND | 1 Piece(s) | 14 Day(s) | 125 | 14.7 | 34 | Fixed Handle EH 24450., DIN 39 F Type | ||
2,311,402 VND | 1 Piece(s) | 14 Day(s) | 125 | 17.9 | 34 | Fixed Handle EH 24450., DIN 39 F Type | ||
2,695,905 VND | 1 Piece(s) | 14 Day(s) | 160 | 17.9 | 38 | Fixed Handle EH 24450., DIN 39 F Type | ||
2,695,905 VND | 1 Piece(s) | 14 Day(s) | 160 | 20 | 38 | Fixed Handle EH 24450., DIN 39 F Type | ||
3,787,090 VND | 1 Piece(s) | 14 Day(s) | 200 | 20 | 44 | Fixed Handle EH 24450., DIN 39 F Type | ||
3,787,090 VND | 1 Piece(s) | 14 Day(s) | 200 | 23.1 | 44 | Fixed Handle EH 24450., DIN 39 F Type | ||
5,117,216 VND | 1 Piece(s) | 14 Day(s) | 250 | 23.1 | 48 | Fixed Handle EH 24450., DIN 39 F Type | ||
5,117,216 VND | 1 Piece(s) | 14 Day(s) | 250 | 25.3 | 48 | Fixed Handle EH 24450., DIN 39 F Type |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy