(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Clamping Jaws can be used for floating clamp 23320.0012 and 23320.0014 to increase the clamping range.
•Related keywords: HALDER, Lower Push Clamp, Work Clamp
Material | Steel | Type | Optional Components | Type | Peripheral Components |
---|---|---|---|---|---|
Detailed Material | Surface Hardening Treated Steel, Manganese Phosphate Treatment |
Please check the type/dimensions/specifications of the part 23320.0058 in the [Push-down type] Clamping tool - Floating Clamp M 12 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 23320.0058 trong chuỗi [Push-down type] Clamping tool - Floating Clamp M 12.
Part Number |
---|
23320.0050 |
23320.0052 |
23320.0054 |
23320.0056 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | h1 (mm) | h2 (mm) | System | Clamping Range (mm) |
---|---|---|---|---|---|---|---|---|
6,556,567 VND | 1 Piece(s) | 14 Day(s) | 26.8 | - | V70/L12/L16 | - | ||
6,460,377 VND | 1 Piece(s) | 14 Day(s) | 21.0 | - | V70/L12/L17 | 0-12 | ||
11,166,226 VND | 1 Piece(s) | 14 Day(s) | 24.5 | 3.5 | V70/L12/L18 | 4-16 | ||
11,166,226 VND | 1 Piece(s) | 14 Day(s) | 24.5 | 14.5 | V70/L12/L19 | 15-27 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy