(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

[Push-down type] Floating clamp - M16 with Clamping and Locking Function

[Push-down type] Floating clamp - M16 with Clamping and Locking Function
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      147,601,174VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
Floating Clamps can simultaneously clamp and support additional clamping areas.
Floating Clamp Advantages:
■ Especially applicable to large workpieces
■ Prevents Vibration during Processing
■ To reinforce clamped parts (thin parts such as workpiece wings, skeletons, and rings).
■ Prevent Deformation when operating material processing clamping
•Related keywords: HALDER, Lower Push Clamp, Work Clamp

 
Part Number
23320.0016
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

147,601,174 VND

1 Piece(s) 14 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Steel Type Main Body Type Hold Down Type
Detailed Material Surface Hardening Treatment, Manganese Phosphate Treatment and Grinding Case Material Aluminum, Red Anodized Film Treatment Clamping Jaw Material Surface Hardening Treated Steel, Manganese Phosphate Treatment

Please check the type/dimensions/specifications of the part 23320.0016 in the [Push-down type] Floating clamp - M16 with Clamping and Locking Function series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 23320.0016 trong chuỗi [Push-down type] Floating clamp - M16 with Clamping and Locking Function.