(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Material | Steel | Type | Main Body |
---|---|---|---|
Type | Hold Down Type | Detailed Material | Surface Hardening Treatment, Manganese Phosphate Treatment and Grinding |
Case Material | Aluminum, Red Anodized Film Treatment | Clamping Jaw Material | Surface Hardening Treated Steel, Manganese Phosphate Treatment |
System | V70/L12/L16 | - | - |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Material | Steel | Type | Main Body |
---|---|---|---|
Type | Hold Down Type | Detailed Material | Surface Hardening Treatment, Manganese Phosphate Treatment and Grinding |
Case Material | Aluminum, Red Anodized Film Treatment | Clamping Jaw Material | Surface Hardening Treated Steel, Manganese Phosphate Treatment |
System | V70/L12/L16 | - | - |
Loading...Tải…
Material | Steel | Type | Main Body |
---|---|---|---|
Type | Hold Down Type | Detailed Material | Surface Hardening Treatment, Manganese Phosphate Treatment and Grinding |
Case Material | Aluminum, Red Anodized Film Treatment | Clamping Jaw Material | Surface Hardening Treated Steel, Manganese Phosphate Treatment |
System | V70/L12/L16 | - | - |
[Product Information]
Floating Clamps can simultaneously clamp and support additional clamping areas.
Floating Clamp Advantages:
■ Prevents Vibration during Processing
■ To reinforce clamped parts (thin parts such as workpiece wings, skeletons, and rings).
■ Material processing clamping prevents deformation.
•Related keywords: HALDER, Lower Push Clamp, Work Clamp
Loading...Tải…
Material | Steel | Type | Main Body |
---|---|---|---|
Type | Hold Down Type | Detailed Material | Surface Hardening Treatment, Manganese Phosphate Treatment and Grinding |
Case Material | Aluminum, Red Anodized Film Treatment | Clamping Jaw Material | Surface Hardening Treated Steel, Manganese Phosphate Treatment |
System | V70/L12/L16 | - | - |
Loading...Tải…
Material | Steel | Type | Main Body |
---|---|---|---|
Type | Hold Down Type | Detailed Material | Surface Hardening Treatment, Manganese Phosphate Treatment and Grinding |
Case Material | Aluminum, Red Anodized Film Treatment | Clamping Jaw Material | Surface Hardening Treated Steel, Manganese Phosphate Treatment |
System | V70/L12/L16 | - | - |
Material | Steel | Type | Main Body | Type | Hold Down Type |
---|---|---|---|---|---|
Detailed Material | Surface Hardening Treatment, Manganese Phosphate Treatment and Grinding | Case Material | Aluminum, Red Anodized Film Treatment | Clamping Jaw Material | Surface Hardening Treated Steel, Manganese Phosphate Treatment |
System | V70/L12/L16 |
Please check the type/dimensions/specifications of the part 23320.0012 in the [Push-down type] Floating clamp - M12 with Clamping and Locking Function series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 23320.0012 trong chuỗi [Push-down type] Floating clamp - M12 with Clamping and Locking Function.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy