(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
The Downward Rotation Clamp has the following advantages:
■ Quick Hand Clamping is possible by using clamping lever, or double eccentric lever.
■ Easy and Quick Replacement of the Workpiece is possible by turning the clamping arm to the left and right.; At the same time, various settings can be made using the positioning ring EH 23310.0350.
■ Positioning Ring EH 23310.0350 can be used to repeatedly and precisely clamp; h2 is increase to 7 mm (s Minimum 7 mm),
■ The compact structure requires a small work space when working clamping,
■ Large Clamping Height is simply solved by using height adjustment cylinder.
•Related keywords: HALDER, Lower Push Clamp, Work Clamp
Select part number to Order Now/ Add to Cart
Part Number |
---|
23310.0050 |
23310.0051 |
23310.0052 |
23310.0053 |
23310.0054 |
23310.0055 |
23310.0056 |
23310.0057 |
23310.0058 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke S (mm) | Category | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
23,251,824 VND | 1 Piece(s) | 14 Day(s) | 20 | Adjustable Clamping Lever with Axis Bearing Included | 70 | 50 | 15 | 73-93 | ||
19,998,312 VND | 1 Piece(s) | 14 Day(s) | 20 | Clamping Screw Included | 70 | 50 | 15 | 73-93 | ||
26,541,666 VND | 1 Piece(s) | 14 Day(s) | 20 | Eccentric Clamping Lever Included | 70 | 50 | 15 | 73-93 | ||
23,251,824 VND | 1 Piece(s) | 14 Day(s) | 30 | Adjustable Clamping Lever with Axis Bearing Included | 98 | 68 | 15 | 91-121 | ||
19,998,312 VND | 1 Piece(s) | 14 Day(s) | 30 | Clamping Screw Included | 98 | 68 | 15 | 91-121 | ||
26,541,666 VND | 1 Piece(s) | 14 Day(s) | 30 | Eccentric Clamping Lever Included | 98 | 68 | 15 | 91-121 | ||
24,193,076 VND | 1 Piece(s) | 14 Day(s) | 40 | Adjustable Clamping Lever with Axis Bearing Included | 135 | 95 | 22 | 118-158 | ||
20,756,266 VND | 1 Piece(s) | 14 Day(s) | 40 | Clamping Screw Included | 135 | 95 | 22 | 118-158 | ||
27,447,003 VND | 1 Piece(s) | 14 Day(s) | 40 | Eccentric Clamping Lever Included | 135 | 95 | 22 | 118-158 |
Part Number |
---|
Loading...Tải…
Material | Steel | Type | Main Body | Type | Hold Down Type |
---|---|---|---|---|---|
Detailed Material | Alloy Surface Hardened Steel, Surface Hardening Treatment, Blackening and Polishing | d(mm) | 40 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy