(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Round Nut - Clamp Nut · DIN 6330 (Height 1.5 d)

Round Nut - Clamp Nut · DIN 6330 (Height 1.5 d)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      350,675VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Product Information]
Spherical Surface DIN 6319 (EH 23050.
) fits with a Conical Seat.
This Combination compensates for Uneven Surfaces.
•Related Keywords: HALDER, Round Nut, Nut

 
Part Number
23070.0006
23070.0008
23070.0010
23070.0012
23070.0014
23070.0016
23070.0018
23070.0020
23070.0022
23070.0024
23070.0030
23070.0036
23070.0108
23070.0110
23070.0112
23070.0116
23070.0120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Material Detailed Material d1
(mm)
d2
(mm)
m
(mm)
s
(mm)
e
(mm)
r
(mm)

352,620 VND

1 Piece(s) 14 Day(s) M6SteelHeat Treatment Steel, Heat Treatment, Material10, Phosphate TreatmentM6791011.59

350,675 VND

1 Piece(s) 6 Day(s) M8SteelHeat Treatment Steel, Heat Treatment, Material10, Phosphate TreatmentM8912131511

363,597 VND

1 Piece(s) 6 Day(s) M10SteelHeat Treatment Steel, Heat Treatment, Material10, Phosphate TreatmentM1011.5151618.515

379,204 VND

1 Piece(s) 14 Day(s) M12SteelHeat Treatment Steel, Heat Treatment, Material10, Phosphate TreatmentM1214181820.817

428,351 VND

1 Piece(s) 14 Day(s) M14SteelHeat Treatment Steel, Heat Treatment, Material10, Phosphate TreatmentM1416212124.220

427,850 VND

1 Piece(s) 14 Day(s) M16SteelHeat Treatment Steel, Heat Treatment, Material10, Phosphate TreatmentM1618242427.722

510,346 VND

1 Piece(s) 14 Day(s) M18SteelHeat Treatment Steel, Heat Treatment, Material10, Phosphate TreatmentM1820272731.224.5

540,473 VND

1 Piece(s) 14 Day(s) M20SteelHeat Treatment Steel, Heat Treatment, Material10, Phosphate TreatmentM2022303034.627

682,898 VND

1 Piece(s) 14 Day(s) M22SteelHeat Treatment Steel, Heat Treatment, Material10, Phosphate TreatmentM2224333439.329

688,408 VND

1 Piece(s) 14 Day(s) M24SteelHeat Treatment Steel, Heat Treatment, Material10, Phosphate TreatmentM2426363641.632

1,095,452 VND

1 Piece(s) 14 Day(s) M30SteelHeat Treatment Steel, Heat Treatment, Material10, Phosphate TreatmentM3032454653.141

1,699,155 VND

1 Piece(s) 14 Day(s) M36SteelHeat Treatment Steel, Heat Treatment, Material10, Phosphate TreatmentM3638545563.550

482,405 VND

1 Piece(s) 14 Day(s) M8Stainless SteelStainless Steel 1.4305M8912131511

554,319 VND

1 Piece(s) 14 Day(s) M10Stainless SteelStainless Steel 1.4305M1011.5151718.515

620,896 VND

1 Piece(s) 14 Day(s) M12Stainless SteelStainless Steel 1.4305M1214181920.817

831,628 VND

1 Piece(s) 14 Day(s) M16Stainless SteelStainless Steel 1.4305M1618242427.722

1,180,215 VND

1 Piece(s) 14 Day(s) M20Stainless SteelStainless Steel 1.4305M2022303034.627

Loading...Tải…

  1. 1