(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
When T-bolt DIN 6330 (EH 23070.) Nut and DIN 6340 (EH 23060.) After connected Washer, Completed Clamping bolt is to became.
•Related keywords: HALDER, Clamping Screw, Adjusting Screw/Adjusting Block
Screw Type | Screw Tip | Material (Thread) | Steel | Detailed Material | Heat treated Steel, Black, Forging, T-slot Induction Part, Milling |
---|
Please check the type/dimensions/specifications of the part 23030.0061 in the Clamping Screw - T-Bolt DIN 787 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 23030.0061 trong chuỗi Clamping Screw - T-Bolt DIN 787.
Part Number |
---|
23030.0062 |
23030.0063 |
23030.0081 |
23030.0082 |
23030.0083 |
23030.0101 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Thread Dia. | l (mm) | T Slot Size (mm) | d (mm) | a (mm) | b (mm) | e (mm) | k (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
532,984 VND | 1 Piece(s) | 14 Day(s) | M6 | 40 | 6 | M6 | 5.6 | 28 | 10 | 4 | ||
558,925 VND | 1 Piece(s) | 14 Day(s) | M6 | 63 | 6 | M6 | 5.6 | 40 | 10 | 4 | ||
559,842 VND | 1 Piece(s) | 14 Day(s) | M8 | 32 | 8 | M8 | 7.6 | 22 | 13 | 6 | ||
777,434 VND | 1 Piece(s) | 6 Day(s) | M8 | 50 | 8 | M8 | 7.6 | 35 | 13 | 6 | ||
825,479 VND | 1 Piece(s) | 14 Day(s) | M8 | 80 | 8 | M8 | 7.6 | 50 | 13 | 6 | ||
790,747 VND | 1 Piece(s) | 6 Day(s) | M10 | 40 | 10 | M10 | 9.6 | 30 | 15 | 6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy