(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
• Base and flange
Hardened carbon steel (Nitrided steel).
• Stem
Adjustment screw driver Zinc plated steel with slotted head.
• Spring
Hardened harmonic steel.
•Nut
Galvanized Steel.
•Related keywords: ELESA, Toggle Clamp Peripherals, Toggle Clamp
Product | Clamp Screw | Clamp Screw Material | Steel + Rubber Pad |
---|
Please check the type/dimensions/specifications of the part GG.AU128 in the Clamp Bolt with Spring SSH. series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GG.AU128 trong chuỗi Clamp Bolt with Spring SSH..
Part Number |
---|
GG.AU129 |
GG.AU130 |
GG.AU131 |
GG.AU132 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Clamp Screw Size | h Length |
---|---|---|---|---|---|---|
796,387 VND | 1 Piece(s) | 13 Day(s) | M6 | 15 | ||
893,577 VND | 1 Piece(s) | 13 Day(s) | M8 | 17 | ||
1,068,867 VND | 1 Piece(s) | 13 Day(s) | M10 | 20 | ||
1,263,685 VND | 1 Piece(s) | 13 Day(s) | M12 | 24 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy