(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
LMP .: Screws and fixing screws made of base, nut, and galvanized steel.
LMP.SST: AISI 303 Stainless Steel Screw Stem and Fixing Screw. AISI 304 Base and Nut made of Stainless Steel.
Part Number |
---|
404061 |
404075 |
404111 |
404121 |
404123 |
404155 |
404157 |
404163 |
404181 |
404195 |
404561 |
404565 |
404575 |
404583 |
404613 |
404625 |
404627 |
404651 |
404661 |
404665 |
404673 |
404675 |
404677 |
404683 |
404693 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
518,700 VND | 1 Piece(s) | 13 Day(s) | ||
582,047 VND | 1 Piece(s) | 13 Day(s) | ||
526,075 VND | 1 Piece(s) | 13 Day(s) | ||
563,823 VND | 1 Piece(s) | 13 Day(s) | ||
580,745 VND | 1 Piece(s) | 13 Day(s) | ||
585,950 VND | 1 Piece(s) | 13 Day(s) | ||
591,160 VND | 1 Piece(s) | 13 Day(s) | ||
621,963 VND | 1 Piece(s) | 13 Day(s) | ||
875,355 VND | 1 Piece(s) | 13 Day(s) | ||
1,035,025 VND | 1 Piece(s) | 13 Day(s) | ||
679,238 VND | 1 Piece(s) | 13 Day(s) | ||
726,098 VND | 1 Piece(s) | 13 Day(s) | ||
767,318 VND | 1 Piece(s) | 13 Day(s) | ||
1,118,332 VND | 1 Piece(s) | 13 Day(s) | ||
693,557 VND | 1 Piece(s) | 13 Day(s) | ||
774,260 VND | 1 Piece(s) | 13 Day(s) | ||
814,177 VND | 1 Piece(s) | 13 Day(s) | ||
702,667 VND | 1 Piece(s) | 13 Day(s) | ||
731,305 VND | 1 Piece(s) | 13 Day(s) | ||
785,975 VND | 1 Piece(s) | 13 Day(s) | ||
1,137,857 VND | 1 Piece(s) | 13 Day(s) | ||
1,184,282 VND | 1 Piece(s) | 13 Day(s) | ||
1,244,160 VND | 1 Piece(s) | 13 Day(s) | ||
1,362,175 VND | 1 Piece(s) | 13 Day(s) | ||
1,707,550 VND | 1 Piece(s) | 13 Day(s) |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy