(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・It is especially suitable when there is not enough space to turn the lever..
・MR. The Control Lever can be assembled quickly using an electric or pneumatic screwdriver.
・Related Keywords: ELESA, Lever
Part Number |
---|
41104 |
41124 |
41134 |
41144 |
41174 |
41404 |
41414 |
41424 |
41429 |
42002 |
42004 |
42112 |
42114 |
42122 |
42124 |
42132 |
42134 |
42152 |
42154 |
42402 |
42404 |
42502 |
42504 |
42514 |
42522 |
42524 |
42532 |
42534 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | L-Shaped Clamp Lever Shape | Mounting Section Dia. d (mm) or Nominal Dia. |
---|---|---|---|---|---|---|
167,198 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
171,103 VND | 1 Piece(s) | 13 Day(s) | - | M4 | ||
171,103 VND | 1 Piece(s) | 13 Day(s) | - | M5 | ||
171,103 VND | 1 Piece(s) | 13 Day(s) | - | M6 | ||
208,851 VND | 1 Piece(s) | 13 Day(s) | - | M6 | ||
187,590 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
191,929 VND | 1 Piece(s) | 13 Day(s) | - | M6 | ||
191,929 VND | 1 Piece(s) | 13 Day(s) | - | M8 | ||
221,868 VND | 1 Piece(s) | 13 Day(s) | - | M8 | ||
236,186 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
236,186 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
238,789 VND | 1 Piece(s) | 13 Day(s) | - | M8 | ||
238,789 VND | 1 Piece(s) | 13 Day(s) | - | M8 | ||
238,789 VND | 1 Piece(s) | 13 Day(s) | - | M10 | ||
238,789 VND | 1 Piece(s) | 13 Day(s) | - | M10 | ||
238,789 VND | 1 Piece(s) | 13 Day(s) | - | M12 | ||
238,789 VND | 1 Piece(s) | 13 Day(s) | - | M12 | ||
291,723 VND | 1 Piece(s) | 13 Day(s) | - | M10 | ||
286,517 VND | 1 Piece(s) | 13 Day(s) | - | M10 | ||
396,724 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
391,951 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
394,121 VND | 1 Piece(s) | 13 Day(s) | - | M10 | ||
390,650 VND | 1 Piece(s) | 13 Day(s) | - | M10 | ||
390,650 VND | 1 Piece(s) | 13 Day(s) | - | M12 | ||
396,724 VND | 1 Piece(s) | 13 Day(s) | - | M14 | ||
396,724 VND | 1 Piece(s) | 13 Day(s) | - | M14 | ||
404,534 VND | 1 Piece(s) | 13 Day(s) | - | M16 | ||
404,534 VND | 1 Piece(s) | 13 Day(s) | Fixing screw type | M16 |
Part Number |
---|
Loading...Tải…
Application | Clamp | Type, Clamp | Clamp Tools | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | L shape |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy