(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Brass Knurled Knob (Slotted / Flanged / Built-In Washer) / NB-EC-N

Brass Knurled Knob (Slotted / Flanged / Built-In Washer) / NB-EC-N
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      117,830VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Processing] Chrome plating (buffing)

Part Number
NB-310BEC-N
NB-312PEC-N
NB-435JEC-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Knob outer diameter D
(ø)
Knob thickness H
(mm)

117,830 VND

50 Piece(s) 14 Day(s) or more 103100.567

126,993 VND

50 Piece(s) 14 Day(s) or more 103120.5108

138,548 VND

50 Piece(s) 14 Day(s) or more 104350.788

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detailed Shape Knurling Mounting Hole Shape Straight-Slot Material Brass
Surface Treatment Chromate Plating Tip Shape Flat End Basic Shape Standard (Round)
Thread Type Metric Coarse Additional Shape Standard Sales Unit Box, Pkg.
Application Standard Material details Free-cutting brass (C3604BD), cadmium content less than 75 ppm