(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Small AC Motor Brake PACK (NON CONTACT TYPE) (SBA-NCR)

Small AC Motor Brake PACK (NON CONTACT TYPE) (SBA-NCR)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,480,108VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
1. Instantly Stops The Motor by Electronic Brake.
·In case of Single Motor, it stops instantaneously at less than approximately 0.1 sec.
·The Braking Current flows in the motor for about 0.4 second and then The Power of The Motor is automatically shut off. (There is no holding power.)
2. When used in connection with Induction Motor, it is used as momentary stop brake electronic circuit, and When connected with Reversible Motor, it is used as momentary stop and instantaneous reverse rotating brake pack electronic circuit.
3. Because it is an electronic brake, There is no mechanical friction part unlike the mechanical brake, so the Life is long and the Braking Force is great. Therefore, it is suitable for applications such as Motors' s INCHING Operation.
This product is a product that you have to purchase Motor / Gear head / Speed Controller separately. If you have any difficulties in selecting the specifications, Please Purchase after contacting us.
•Related keywords: SPG, Small AC Motor, Motor

Part Number
SBA-NCR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMotor Type Voltage
(V)
Electromagnetic Brakes, Clutches Frequency
(Hz)

2,480,108 VND

1 Piece(s) 7 Day(s) InductionAC 110V-60

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Etc Rated Output(W) 6-90 Power Supply Single phase
Environment Standard Poles 4 Operating Temperature Range(℃) -10 to 50
Operating Humidity Range 85% or less (with no condensation) Insulation Resistance The results of carrying out a rated operation of the brake pack in room temperature and humidity and measuring between the power terminal of the brake pack and the signal input terminal with a DC 500V Megger is 100 MΩ or higher Insulation Pressure Resistance There is no abnormality after a rated operation of the brake pack and application of 1500V 50/60Hz between the power terminal of the brake pack and the signal input terminal for 1 minute