(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Barb Fitting For Soft Tubes MS-5AU-3, -4, -6 Miniature Fitting

Barb Fitting For Soft Tubes MS-5AU-3, -4, -6 Miniature Fitting
  • Sale
  • Until 31/03/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A miniature tube fitting.
[Features]
· Compact piping space.
· Can be used in corrosive environments.
· RoHS compliant.
[Applications]
· As a soft tube fitting.

Miniature Fitting SUS316 MS Barb Fitting For Soft Tubes Specifications

Barb Fitting For Soft Tubes MS-5AU-3, -4, -6: related images

Barb Fitting For Soft Tubes external appearance

Barb Fitting For Soft Tubes MS-5AU-3, -4, -6: related images

Barb Fitting For Soft Tubes dimensional drawing (units: mm)

ModelCøDLEffective cross-sectional area
mm2
Weight
g
MS-5AU-34.51.611.51.71.4
MS-5AU-451.8122.11.5
MS-5AU-672.5144.01.7

Units: mm

Structure

Barb Fitting For Soft Tubes MS-5AU-3, -4, -6: related images

Miniature Fitting SUS316 MS structure (barb fitting)

Specifications

MS-5AU-3

  • Soft nylon and polyurethane tube piping
  • Soft nylon tube: ø3.18/ø2.18 (applicable tube outer diameter: 3.18 mm / applicable tube inner diameter: 2.18 mm) × M5
  • Polyurethane tube: ø3.18/ø2 (applicable tube outer diameter: 3.18 mm / applicable tube inner diameter: 2 mm) × M5

MS-5AU-4

  • Soft nylon and polyurethane tube piping
  • ø4/ø2.5 (applicable tube outer diameter: 4 mm / applicable tube inner diameter: 2.5 mm) × M5

MS-5AU-6

  • Soft nylon and polyurethane tube piping
  • ø6/ø4 (applicable tube outer diameter: 6 mm / applicable tube inner diameter: 4 mm) × M5
Applicable tube materialSoft nylonPolyurethane
Applicable tube outer diameter / inner diameterø3.18/ø2.18ø4/ø2.5
ø6/ø4
ø3.18/ø2
ø4/ø2.5
ø6/ø4
Usable fluidsAir
Maximum operating pressure (at 20°C)1 MPa0.8 MPa
Ambient temperature and working fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
Connection sizeM5
ThreadJIS B0205 (metric coarse thread)
JIS B0203 (tapered thread for pipes/tubes)

Units: mm

Main Component Materials

MaterialsBodySUS316
GasketPVC, Nylon 66 / GF30%
Part Number
MS-5AU-3SALE
MS-5AU-3-X83
MS-5AU-3-X112
MS-5AU-4
MS-5AU-4-X83
MS-5AU-4-X112
MS-5AU-6
MS-5AU-6-X83
MS-5AU-6-X112
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable tube material (O.D./I.D.) Gasket Material Made to Order Specifications Screw Pitch
(mm)

69,600 VND

52,896 VND

1 Piece(s) Same day Soft Nylon・Polyurethane (3.18/2.18・3.18/2)PVCN/A-

68,440 VND

10 Piece(s) 32 Day(s) ---0.8

-

10 Piece(s) Quote -SUS316 + Special FKM--

69,600 VND

1 Piece(s) Same day Soft Nylon・Polyurethane (4/2.5)PVCN/A-

-

1 Piece(s) Quote ---0.8

81,600 VND

1 Piece(s) 32 Day(s) -SUS316 + Special FKM--

76,000 VND

1 Piece(s) Same day Soft Nylon・Polyurethane (6/4)PVCN/A-

-

10 Piece(s) Quote ---0.8

88,000 VND

1 Piece(s) 32 Day(s) -SUS316 + Special FKM-0.8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Screw⇔Tube Connection Screw <=> Tube Connection Shape Elbows (barb) Material SUS316
Connection screw M