(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
TECKAR Safety Fence - Slide Door Component

TECKAR Safety Fence - Slide Door Component
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,488,061VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A necessary component for when using the TECKAR Safety Fence standard door as a slide door.
· For the D36 type => AHD-D1-G-800/969/1055
· For the G40 type => AHD-G1-G-800/967/1053
· A bracket guide (series open/close type).
· Refer to the included drawings for instructions on assembly.
*The price includes the freight and packaging costs.
*The bracket guide must be assembled by the customer.

 
Part Number
AHD-D1-G-1055
AHD-D1-G-800
AHD-D1-G-969
AHD-G1-G-1053
AHD-G1-G-800
AHD-G1-G-967
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngExtrusion Series Width of Door
(mm)

3,667,321 VND

1 Piece(s) 8 Day(s) or more D361,055

3,488,061 VND

1 Piece(s) 8 Day(s) or more D36800

3,617,526 VND

1 Piece(s) 8 Day(s) or more D36969

3,667,321 VND

1 Piece(s) 8 Day(s) or more G401,053

3,488,061 VND

1 Piece(s) 8 Day(s) or more G40800

3,617,526 VND

1 Piece(s) 8 Day(s) or more G40967

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Bracket guide (series open/close type)