(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Leveler - Heavy Dustproof Zinc, Black-YKLF-MZR (Part Number)

Leveler - Heavy Dustproof Zinc, Black-YKLF-MZR
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      921,016VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
The lower cup is made of zinc. Post-process nickel plated to prevent corrosion
It has the same characteristics as stainless steel, with affordable price.
Slip-resistant
Leveler, Leveling Foot, Adjustable Seat Foot, Adjustment Pad, Adjustable Foot

Part Number
YKLF-MZR-64-16-075
YKLF-MZR-64-16-100
YKLF-MZR-64-16-130
YKLF-MZR-64-16-150
YKLF-MZR-64-16-180
YKLF-MZR-64-20-100
YKLF-MZR-64-20-130
YKLF-MZR-64-20-150
YKLF-MZR-64-20-180
YKLF-MZR-64-20-200
YKLF-MZR-64-20-250
YKLF-MZR-78-16-050
YKLF-MZR-78-16-100
YKLF-MZR-78-16-130
YKLF-MZR-78-16-150
YKLF-MZR-78-16-180
YKLF-MZR-78-16-200
YKLF-MZR-78-20-100
YKLF-MZR-78-20-130
YKLF-MZR-78-20-150
YKLF-MZR-78-20-180
YKLF-MZR-78-20-200
YKLF-MZR-78-20-250
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAllowable Load
(kN)
Thread Length L1
(mm)
Nominal of Thread M
(mm)
A Cup Width L2 Overall Length
(MM)
H Bolt Length
(MM)
I Cup Width
(MM)

921,016 VND

1 Piece(s) 5 Day(s) 2000075M16x2.0641121021

924,126 VND

1 Piece(s) 5 Day(s) 2000100M16x2.0641371021

927,238 VND

1 Piece(s) 5 Day(s) 2000130M16x2.0641671021

930,347 VND

1 Piece(s) 5 Day(s) 2000150M16x2.0641871021

939,678 VND

1 Piece(s) 5 Day(s) 2000180M16x2.0642171021

941,234 VND

1 Piece(s) 5 Day(s) 3000100M20X2.5641401321

947,454 VND

1 Piece(s) 5 Day(s) 3000130M20X2.5641701321

950,565 VND

1 Piece(s) 5 Day(s) 3000150M20X2.5641901321

959,896 VND

1 Piece(s) 5 Day(s) 3000180M20X2.5642201321

963,007 VND

1 Piece(s) 5 Day(s) 3000200M20X2.5642401321

994,111 VND

1 Piece(s) 5 Day(s) 3000250M20X2.5642901321

975,450 VND

1 Piece(s) 5 Day(s) 2000050M16x2.078951325

983,225 VND

1 Piece(s) 5 Day(s) 2000100M16x2.0781451325

986,334 VND

1 Piece(s) 5 Day(s) 2000130M16x2.0781751325

989,446 VND

1 Piece(s) 5 Day(s) 2000150M16x2.0781951325

997,222 VND

1 Piece(s) 5 Day(s) 2000180M16x2.0782251325

1,000,332 VND

1 Piece(s) 5 Day(s) 2000200M16x2.0782451325

941,234 VND

1 Piece(s) 5 Day(s) 3000100M20X2.5781481325

947,454 VND

1 Piece(s) 5 Day(s) 3000130M20X2.5781781325

950,565 VND

1 Piece(s) 5 Day(s) 3000150M20X2.5781981325

959,896 VND

1 Piece(s) 5 Day(s) 3000180M20X2.5782281325

963,007 VND

1 Piece(s) 5 Day(s) 3000200M20X2.5782481325

994,111 VND

1 Piece(s) 5 Day(s) 3000250M20X2.5782981325

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Adjusting Bolt Adjusting Bolt Shape Type Rubber Foot Type Thread Material SM45C
Thread Surface Treatment Others Body Material IKOU_1 Main Body Surface Treatment IKOU_1
Properties Corrosion Resistance / Vibration Control Swivel Mechanism Not Provided Screw and Bolt Material S45C
Cup Material Zinc Rubber Material NBR