(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
X-Axis Manual Stage Cross Roller 40_2

X-Axis Manual Stage Cross Roller 40_2
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,562,621VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SS1-40C
SS1-40L
SS1-40R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMicrometer Head Mounting Direction

6,562,621 VND

1 Piece(s) 18 Day(s) Middle

6,562,621 VND

1 Piece(s) 18 Day(s) Left

6,562,621 VND

1 Piece(s) 18 Day(s) Right

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Load Capacity (Range Selectable)(N) 30.1~50 Feeding Method Micrometer Head Table Material Stainless Steel
Table Surface Treatment No Travel Guide Cross Roller Table size (thickness) (range selection)(mm) 15.1~20
Product Category Main Body Table size (length)(mm) 40 Table size (width)(mm) 40
Load Capacity(N) 39.2 Travel Distance (X Distance)(mm) ±6.5 Table size (thickness)(mm) 16
Type X-Axis Stages Table Parallelism(µm) 30