(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Line 6/8 Clamp Profile Cross Connector CPCC

Line 6/8 Clamp Profile Cross Connector CPCC
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      566,747VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials]Zinc die-cast with surface treatment options: Light gray paint [Weight] 74 g

 
Part Number
CPCC40X40
L6-CPCC30X30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Series Frame Size
(mm)

793,867 VND

1 Piece(s) 9 Day(s) 10Line 840 x 40

566,747 VND

1 Piece(s) 9 Day(s) 10Line 630×30

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Middle Bracket Middle Bracket Shape Block type Material Zinc
Material Zinc Diecast Surface Treatment Light-Gray Coating