(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Line5/Line6/Line8 Hand Grip Bracket HGR-BKT

Line5/Line6/Line8 Hand Grip Bracket HGR-BKT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      188,466VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Intended Use] Use as a base for hand grip AL.
[Material] Zinc Diecast
[Processing] Laminated Plastic
[Color] Black

Part Number
HGR120-BKT
HGR200-BKT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSLength
(mm)
Height
(mm)
Width
(mm)
Accessory

188,466 VND

1 Piece(s) 9 Day(s) 1012516Hexagon Socket Flathead Bolt M5×0.8-10L: 2 Pcs

279,461 VND

1 Piece(s) 9 Day(s) 1020832Hexagon Socket Flathead Bolt M8×1.25-18L: 2 Pcs

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Backing Plate and Dedicated Nut Mounting Method Round Hole Applicable Series Line 5/Line 6/Line 8
Material Zinc Diecast Collar Black processing Laminated Plastic