(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
Materials: polyamide. For light duty such as acrylic, plastic composite materials, etc. Processing method of panel. Please use it for doors, lids, etc.
Part Number |
---|
HLD6032L |
HLD6032R |
HZN30-8/8 |
L5-HLD3220 |
L6-HLD4830L |
L6-HLD4830R |
L6-HZN30-6/6 |
L6-HZN30-6/8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable Series | Material | Opening Direction | Accessory |
---|---|---|---|---|---|---|---|---|---|
412,750 VND | 1 Piece(s) | 9 Day(s) | 10 | Line 8 | Polyamide | L | - | ||
412,750 VND | 1 Piece(s) | 9 Day(s) | 10 | Line 8 | Polyamide | R | - | ||
491,203 VND | 1 Piece(s) | 9 Day(s) | 10 | Line 8 | Zinc Diecast | - | Hexagon Socket Flathead Bolt M5×0.8-16L | ||
131,900 VND 65,950 VND | 1 Piece(s) | Same day | 10 | Line 5 | Polyamide | - | - | ||
288,525 VND | 1 Piece(s) | 9 Day(s) | 10 | - | - | - | - | ||
256,920 VND | 1 Piece(s) | Same day | 10 | - | - | - | - | ||
466,357 VND | 1 Piece(s) | 9 Day(s) | 10 | Line 6 | Zinc Diecast | - | Hexagon Socket Flathead Bolt M5×0.8-14L | ||
491,203 VND | 1 Piece(s) | 9 Day(s) | 10 | Line 6/8 | Zinc Diecast | - | Hexagon Socket Flathead Bolt M5×0.8-14L Hexagon Socket Flathead Bolt M5×0.8-16L |
Part Number |
---|
Loading...Tải…
Type | Flat Hinges |