(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Line5/Line6/Line8 Rubber Insert RIT

Line5/Line6/Line8 Rubber Insert RIT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      73,590VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • This is a representative image. See the product standards for details.

Product Description

[Foot Parts]
Use for purposes such as anti-vibration, anti-skid, and floor protection.
Dedicated for LPS.

[Material] ... NBR (Nitrile Rubber)
[Hardness] Shore A80

Part Number
RIT40
RIT60
RIT80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

73,590 VND

1 Piece(s) 9 Day(s) 10

208,190 VND

1 Piece(s) Same day 10

262,533 VND

1 Piece(s) 9 Day(s) 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Selected Product Leveling Mount Applicable Series Line5/Line6/Line8 Material NBR (Nitrile Rubber)