(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Height Adjustable Castors SGDN Series (Flat Type Mounting)

Height Adjustable Castors SGDN Series (Flat Type Mounting)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,470,829VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Height Adjustable Castor
·The best solution for 'fix after moving’
•Vibration Prevention Pad
[Usage]
·Aluminum Profile/Pipe Assembly Stand
·Precision Machinery Such as Inspection Equipment, Measuring Equipment etc
·General Machinery Such as Vending Machines, ATM Machines
·Communication Equipment, Medical Equipment
·Workbench, Utility Bracket

 
Part Number
SGDN-60F-M
SGDN-60F-N
SGDN-80F-M
SGDN-80F-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Castor Type Wheel Material Wheel Hardness Plate Hole Spacing
(mm)
Plate Hole Size
(mm)
Offset
(mm)

1,540,250 VND

1 Piece(s) 7 Day(s) 92250585873735025MCNMC NylonShore D8073 x 73736

1,470,829 VND

1 Piece(s) 7 Day(s) 92250585873735025NYNNylonShore A7073 x 73736

2,093,742 VND

1 Piece(s) 7 Day(s) 118500707090906328MCNMC NylonShore D8070 x 70946

2,002,626 VND

1 Piece(s) 7 Day(s) 118500707090906328NYNNylonShore A7090 x 90946

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Swivel Wheel Characteristics Not Provided Application Commercial Facilities Displays / Logistics, Carriage / Office Automation Equipment, IT Equipment / Factory Facilities
Load Category Medium Load Wheel Part Bearing Not Included Operating Temperature(℃) -10 to +90
Surface Treatment Electrolytic Polishing