(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Swivel Caster EA986KY-300

Swivel Caster EA986KY-300
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      185,772,909VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Ball bearing
・Heat-proof temperature: -25 to 80℃
・Material-Fitting: steel (zinc-plated), Wheel: nylon 6
・EA986KX-150 to 400 have red coating.
・EA986KY-200 to 400 have red coating.
・EA986KY-3 has red coating.
・Specification…Swivel, without brake
・Wheel dia. x Width…300 x 110mm
・Load capacity…10,000kg
・Overall height…430mm
・Weight…82.6kg

Part Number
EA986KY-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

185,772,909 VND

1 Piece(s) 9 Day(s) or more

Loading...Tải…

  1. 1