(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Induction motor

Induction motor
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,965,203VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO compact AC motor, induction motor.

Part Number
EA968CA-6
EA968CA-15
EA968CA-25
EA968CA-40
EA968CA-60
EA968CA-90
EA968CB-6
EA968CB-15
EA968CB-25
EA968CB-60
EA968CC-6
EA968CC-15
EA968CC-25
EA968CC-40
EA968CC-60
EA968CC-90
EA968CD-6
EA968CD-15
EA968CD-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngVoltage
(V)
Specifications JAN Code

1,965,203 VND

1 Piece(s) 6 Day(s) or more 100Lead wire type4518340957756

2,162,736 VND

1 Piece(s) 6 Day(s) or more 100Lead wire type4518340957763

2,449,970 VND

1 Piece(s) 6 Day(s) or more 100Lead wire type4518340957800

3,078,546 VND

1 Piece(s) 6 Day(s) or more 100Lead wire type4518340957817

3,323,034 VND

1 Piece(s) 7 Day(s) or more 100Lead wire type4518340957824

4,018,633 VND

1 Piece(s) 7 Day(s) or more 100Lead wire type4518340957831

2,000,478 VND

1 Piece(s) 6 Day(s) or more 200Lead wire type4518340957855

2,162,235 VND

1 Piece(s) 6 Day(s) or more 200Lead wire type4518340957879

2,404,866 VND

1 Piece(s) 6 Day(s) or more 200Lead wire type4518340957886

3,579,492 VND

1 Piece(s) 7 Day(s) or more 200Lead wire type4518340957947

2,216,489 VND

1 Piece(s) 6 Day(s) or more 100Terminal Box Connection Type4518340957961

2,322,616 VND

1 Piece(s) 6 Day(s) or more 100Terminal Box Connection Type4518340957978

2,765,063 VND

1 Piece(s) 6 Day(s) or more 100Terminal Box Connection Type4518340957985

3,233,459 VND

1 Piece(s) 7 Day(s) or more 100Terminal Box Connection Type4518340957992

3,779,089 VND

1 Piece(s) 7 Day(s) or more 100Terminal Box Connection Type4518340958005

4,343,749 VND

1 Piece(s) 7 Day(s) or more 100Terminal Box Connection Type4518340958029

2,256,658 VND

1 Piece(s) 6 Day(s) or more 200Terminal Box Connection Type4518340958074

2,323,990 VND

1 Piece(s) 6 Day(s) or more 200Terminal Box Connection Type4518340958111

2,701,685 VND

1 Piece(s) 6 Day(s) or more 200Terminal Box Connection Type4518340958128

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Motor group Motor Type Induction Power Supply Single-Phase