(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Main Body Shape]Straight, [Main Body Materials] Brass, [Fluids Used] Cooling/heating water, antifreeze liquid, oil, air, [Operating Temperature Range (°C)] -15 to 150°C
Part Number |
---|
EA470GD-3 |
EA470GD-4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal | JAN Code |
---|---|---|---|---|---|---|---|
516,795 VND | 1 Piece(s) | 6 Day(s) or more | 3/8B | 3/8B | 4548745967951 | ||
558,897 VND | 1 Piece(s) | 6 Day(s) or more | 1/2B | 1/2B | 4548745967968 |
Loading...Tải…
Main Body Shape | Straight | Material | Brass | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Supply Side, Connection Type | Rc (R) | Control Side, Connection Type | Rc (R) | Handle Shape | T-Shaped Handle |
Operating Temperature Range(°C) | -15::150 | Operating Pressure Range(MPa) | ::4.2 |