(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Union (Bulkhead/made of fluororesin)

Union (Bulkhead/made of fluororesin)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      778,975VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Body: fluororesin [PTFE]Nut: fluororesin [ECTFE]
・Max operating temperature-100℃
・Applicable tube-PFA, PTFE fluoropolymer resin tube
・Chemical resistance
・Easy setting (No special tool required for installation, taper shrink seal type)
・Tube dim.(mm)…6
・Max pressure(23℃)…0.8MPa

Part Number
EA425HH-6
EA425HH-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code

778,975 VND

1 Piece(s) 14 Day(s) or more 4548745321951

1,173,880 VND

1 Piece(s) 6 Day(s) or more 4548745321975

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Fitting Type Union, Equal Dia. Body Material Others Application Food, Pharmaceutical Related
Union, Equal Dia. Union Straight Material Details Body: Fluororesin (PTFE), nut: Fluoropolymer (ECTFE) Type Quick-connect fitting
Compatible Tube PFA/PTFE fluoropolymer tube