(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Miniature Valve Angle Type Tube x Thread

Stainless Steel Miniature Valve Angle Type Tube x Thread
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,159,875VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a miniature stainless steel needle valve made by ESCO.

Part Number
EA425CC-4
EA425CC-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Mounting Screw

2,470,143 VND

1 Piece(s) 6 Day(s) or more 4518340380226R(PT)1/8"

2,159,875 VND

1 Piece(s) 6 Day(s) or more 4518340380233R(PT)1/4"

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Angles Material Stainless Steel Applicable Fluid Water / Air / Oil
Operating Temperature Range(°C) -10::100 Operating Pressure Range(MPa) 0::2 Operating Temperature -10 to 100°C (no freezing)