(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Main Body Shape]Horizontal 3-direction, [Main Body Materials] Brass, [Fluids Used] Water/air/oil, [Operating Temperature Range (°C)] -10 to 80°C
Part Number |
---|
EA425BT-1 |
EA425BT-2 |
EA425BT-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal | JAN Code | Mounting Screw |
---|---|---|---|---|---|---|---|---|
910,440 VND | 1 Piece(s) | 6 Day(s) or more | 1/8B | 1/8B | 4518340506077 | Rc1/8" | ||
909,781 VND | 1 Piece(s) | 6 Day(s) or more | 1/4B | 1/4B | 4518340506091 | Rc1/4" | ||
1,152,273 VND | 1 Piece(s) | 7 Day(s) or more | 3/8B | 3/8B | 4518340506114 | Rc3/8" |
Loading...Tải…
Main Body Shape | Horizontal Type 3-Direction | Material | Brass | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Supply Side, Connection Type | Rc (R) | Control Side, Connection Type | Rc (R) | Handle Shape | Lever |
Operating Temperature Range(°C) | -10::80 | Operating Pressure Range(MPa) | ::0.98 | Material Details | C3771BD (body) |
Operating Temperature | -10 to 80°C (Excluding frozen parts) |