(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
Backup Ring EA423RD-10A
A back-up ring is a component used in conjunction with an O-ring to provide enhanced sealing performance in certain applications
[Feature]
● Applicable O-ring JIS Number : P-10A
● Inner Diameter (mm.) : 9.8
● Thickness (mm.) : 2.4
● Shape : Spiral
● Material : Teflon(R)
[Application]
These back-up rings are used to prevent extrusion or deformation of the O-ring under high pressure or dynamic conditions
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | JAN Code | Wire Diameter (mm) | Inner Diameter (mm) | Outer diameter (mm) | Applicable O-ring JIS number | Type |
---|---|---|---|---|---|---|---|---|---|---|---|
144,921 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | Same day | 4518340018457 | 1.9 | 2.8 | - | P-3 | Back-Up Ring | ||
144,921 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | 4518340018549 | 1.9 | 3.8 | - | P-4 | Back-Up Ring | ||
144,921 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | 4518340018631 | 1.9 | 4.8 | - | P-5 | Back-Up Ring | ||
144,921 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | 4518340018655 | 1.9 | 5.8 | - | P-6 | Back-Up Ring | ||
144,921 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | 4518340018662 | 1.9 | 6.8 | - | P-7 | Back-Up Ring | ||
144,921 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | 4518340200357 | 1.9 | 7.8 | - | P-8 | Back-Up Ring | ||
144,921 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | 4518340018679 | 1.9 | 8.8 | - | P-9 | Back-Up Ring | ||
144,921 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | 4518340018303 | 1.9 | 9.8 | - | P-10 | Back-Up Ring | ||
147,423 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | 4548745753271 | 2.4 | 9.8 | 14 | - | Back-Up Ring | ||
147,311 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | 4518340018310 | 2.4 | 10.8 | - | P-11 | Back-Up Ring | ||
154,883 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 7 Day(s) or more | 4548745753288 | 2.4 | 11 | 15.2 | - | Back-Up Ring | ||
154,883 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | 4518340018327 | 2.4 | 11.8 | - | P-12 | Back-Up Ring | ||
154,991 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 7 Day(s) or more | 4548745753295 | 2.4 | 12.3 | 16.5 | Back-Up Ring | - | ||
154,883 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | 4518340018334 | 2.4 | 13.8 | - | P-14 | Back-Up Ring | ||
162,163 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | 4518340018341 | 2.4 | 14.8 | - | P-15 | Back-Up Ring | ||
162,163 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | 4518340018358 | 2.4 | 15.8 | - | P-16 | Back-Up Ring | ||
179,295 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | 4518340018365 | 2.4 | 17.8 | - | P-18 | Back-Up Ring | ||
181,685 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | 4518340018372 | 2.4 | 19.8 | - | P-20 | Back-Up Ring | ||
181,796 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | 4518340018389 | 2.4 | 20.8 | - | P-21 | Back-Up Ring | ||
181,685 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | 4518340018396 | 2.4 | 21.8 | - | P-22 | Back-Up Ring | ||
199,035 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | 4548745753301 | 3.5 | 21.7 | 28 | - | Back-Up Ring | ||
199,035 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | 4548745753318 | 3.5 | 22.1 | 28.4 | Back-Up Ring | - | ||
199,035 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | 4518340018402 | 3.5 | 23.7 | - | P-24 | Back-Up Ring | ||
199,035 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | 4518340018419 | 3.5 | 24.7 | - | P-25 | Back-Up Ring | ||
193,104 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 7 Day(s) or more | 4548745753325 | 3.5 | 25.2 | 31.5 | - | Back-Up Ring | ||
199,035 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 7 Day(s) or more | 4518340018426 | 3.5 | 25.7 | - | P-26 | Back-Up Ring | ||
206,715 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 7 Day(s) or more | 4518340018433 | 3.5 | 27.7 | - | P-28 | Back-Up Ring | ||
206,606 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 7 Day(s) or more | 4518340018440 | 3.5 | 28.7 | - | P-29 | Back-Up Ring | ||
206,715 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 7 Day(s) or more | 4548745749823 | 3.5 | 29.2 | 35.5 | - | Back-Up Ring | ||
206,606 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | 4518340018464 | 3.5 | 29.7 | - | P-30 | Back-Up Ring |
Part Number |
---|
Loading...Tải…
Type | P (For Mounting, Dynamic) | Material | Fluoro Rubber |