(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Female thread plug with flow adjustment

Female thread plug with flow adjustment
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      295,141VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Applications]·It can be used as an air flow rate regulator for air tools, etc.

Part Number
EA140CS-26
EA140CS-27
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread type JAN Code Weight

295,251 VND

1 Piece(s) 6 Day(s) or more Rc (Tapered female thread for pipes)454874575871965g

295,141 VND

1 Piece(s) 7 Day(s) or more G (Parallel pipe thread)454874575889464g

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Male/Female Plug (Male) Type Standard Valve Structure Single Passage Opening Closing Type
Operating Environment/Applications Standard Operating fluid Air Type 20 type
Main Body Materials Steel (chrome plated), brass Types of connection parts Female Threaded Tapped Nominal thread (inch) 1/4
Specifications With flow rate adjustment Operating Pressure 1.0 MPa