(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
internal thread coupling【1-4 Pieces Per Package】

internal thread coupling
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      396,659VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO Co., Ltd Hose fitting, Female thread coupling.

Part Number
EA140CJ
EA140CJ-1
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngJAN Code

916,461 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

7 Day(s) or more 4518340383555

396,659 VND

1 Piece(s) 7 Day(s) or more 4518340332492

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Aluminum Type Hose Fittings Connection Thread Nominal 1/4B
Hose Connection Type Others Connection Thread Type Rc Connection Type Tapped
Shape Straight Materials aluminum/steel (Chrome plating) Specifications For air, one push type