(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Soft Air Hose (with coupler)

Soft Air Hose (with coupler)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,366,620VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Maximum operating pressure-1.5MPa
・Material-Special elastomer
・With coupler.
・Greatly improves hose slip to smoothen movement and work.
・ID.xOD.-6.5x10mm
・Length-5m

Part Number
EA125AT-61
EA125AT-62
EA125AT-81
EA125AT-82
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
JAN Code

1,366,620 VND

1 Piece(s) 6 Day(s) or more 106.54548745945980

1,904,668 VND

1 Piece(s) 6 Day(s) or more 106.54548745945997

2,047,708 VND

1 Piece(s) 6 Day(s) or more 12.58.54548745946000

3,124,798 VND

1 Piece(s) 6 Day(s) or more 12.58.54548745946017

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Others Applicable Fluid Air Type Straight
Operating Environment Water Resistance Material Details Hose: Special elastomer, coupler: SUM24L Specifications Elasticity, Air tightness