(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Soft Air Hose

Soft Air Hose
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      623,326VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Maximum operating pressure-1.5MPa
・Material-Special elastomer
・Greatly improves hose slip to smoothen movement and work.
・ID.xOD.-8.5x12.5mm
・Length-5m

Part Number
EA125AS-61
EA125AS-62
EA125AS-81
EA125AS-82
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
JAN Code

623,326 VND

1 Piece(s) 6 Day(s) or more 106.54548745944907

1,157,818 VND

1 Piece(s) 8 Day(s) or more 106.54548745944914

870,200 VND

1 Piece(s) 6 Day(s) or more 12.58.54548745944921

1,652,748 VND

1 Piece(s) 7 Day(s) or more 12.58.54548745945973

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Others Applicable Fluid Air Type Straight
Operating Environment Water Resistance Specifications Elasticity, Air tightness